IESNA:LM-63-2002
[TEST]P1389877
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2C-722-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 2xLight Square PACKAGE 70CRI 2200K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (28) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.80A 96.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7352.7
TILT=NONE
28 -1 1 73 145 1 1 1.0000 0.5000 0.0000
1.000 1 96.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
27.1 24.9 27.1 31.7 36.2 40.7 45.2 49.8 54.3 61.1 70.1 85.9 115.3 142.5 142.5 140.2 147.0 160.6 201.3 364.1 569.9 619.7 558.6 472.7 355.1 289.5 255.6 237.5 228.4 212.6 190.0 138.0 54.3 15.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 24.9 27.1 31.7 36.2 40.7 43.0 47.5 49.8 56.5 61.1 72.4 90.5 110.8 113.1 110.8 108.6 115.3 135.7 219.4 323.4 352.8 327.9 291.8 242.0 214.9 203.5 196.8 192.2 183.2 162.8 126.7 61.1 15.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 24.9 27.1 29.4 33.9 38.4 40.7 45.2 45.2 49.8 54.3 61.1 65.6 79.2 83.7 81.4 72.4 70.1 72.4 74.6 76.9 85.9 99.5 110.8 128.9 142.5 151.5 158.3 156.1 153.8 135.7 115.3 65.6 15.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 24.9 27.1 29.4 33.9 36.2 38.4 43.0 43.0 47.5 49.8 56.5 58.8 70.1 72.4 72.4 65.6 63.3 65.6 65.6 67.8 74.6 85.9 95.0 108.6 122.1 128.9 133.4 133.4 135.7 124.4 108.6 65.6 18.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 24.9 27.1 29.4 31.7 36.2 38.4 40.7 40.7 43.0 45.2 49.8 54.3 61.1 63.3 63.3 58.8 58.8 58.8 58.8 58.8 63.3 70.1 76.9 90.5 99.5 106.3 110.8 110.8 115.3 113.1 101.8 67.8 20.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 22.6 24.9 27.1 31.7 33.9 36.2 36.2 36.2 40.7 40.7 45.2 47.5 49.8 52.0 52.0 49.8 52.0 49.8 49.8 49.8 52.0 56.5 61.1 70.1 79.2 81.4 85.9 88.2 97.3 99.5 92.7 67.8 22.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 22.6 24.9 27.1 29.4 31.7 33.9 33.9 33.9 36.2 36.2 38.4 40.7 40.7 40.7 43.0 43.0 45.2 43.0 40.7 40.7 40.7 40.7 43.0 49.8 56.5 58.8 61.1 65.6 76.9 88.2 85.9 67.8 24.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 22.6 24.9 27.1 29.4 29.4 31.7 31.7 31.7 33.9 33.9 36.2 38.4 38.4 38.4 38.4 38.4 40.7 40.7 38.4 38.4 38.4 38.4 40.7 47.5 54.3 56.5 58.8 63.3 70.1 76.9 74.6 58.8 22.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 22.6 24.9 27.1 27.1 29.4 31.7 31.7 31.7 31.7 31.7 33.9 33.9 33.9 33.9 36.2 36.2 36.2 36.2 36.2 36.2 36.2 36.2 38.4 45.2 52.0 54.3 56.5 58.8 63.3 65.6 63.3 49.8 22.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 22.6 22.6 24.9 27.1 27.1 29.4 29.4 29.4 29.4 29.4 31.7 31.7 31.7 31.7 31.7 31.7 31.7 33.9 31.7 33.9 33.9 33.9 36.2 40.7 47.5 52.0 54.3 56.5 54.3 52.0 49.8 40.7 20.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 22.6 22.6 24.9 24.9 24.9 27.1 27.1 27.1 27.1 27.1 29.4 27.1 27.1 27.1 27.1 27.1 27.1 29.4 29.4 31.7 31.7 31.7 33.9 38.4 45.2 49.8 52.0 52.0 47.5 40.7 38.4 31.7 18.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 22.6 22.6 24.9 24.9 24.9 24.9 24.9 24.9 24.9 24.9 27.1 24.9 24.9 24.9 24.9 24.9 24.9 27.1 27.1 29.4 29.4 29.4 31.7 36.2 40.7 43.0 45.2 43.0 38.4 33.9 31.7 24.9 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 22.6 22.6 22.6 22.6 24.9 24.9 24.9 24.9 24.9 24.9 24.9 24.9 24.9 22.6 22.6 22.6 22.6 24.9 22.6 24.9 27.1 29.4 31.7 33.9 36.2 36.2 36.2 33.9 31.7 27.1 22.6 18.1 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 20.4 20.4 22.6 22.6 22.6 22.6 22.6 22.6 22.6 22.6 22.6 22.6 22.6 20.4 20.4 20.4 20.4 20.4 20.4 22.6 22.6 27.1 29.4 31.7 31.7 29.4 29.4 24.9 22.6 18.1 15.8 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 20.4 20.4 20.4 20.4 22.6 20.4 20.4 20.4 20.4 20.4 20.4 20.4 20.4 18.1 18.1 18.1 18.1 18.1 15.8 18.1 20.4 24.9 27.1 29.4 27.1 22.6 20.4 15.8 13.6 11.3 6.8 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 20.4 20.4 20.4 20.4 22.6 20.4 20.4 20.4 20.4 18.1 18.1 18.1 18.1 15.8 15.8 15.8 15.8 15.8 15.8 15.8 18.1 20.4 20.4 22.6 20.4 18.1 15.8 11.3 11.3 9.0 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 20.4 20.4 20.4 20.4 20.4 20.4 18.1 18.1 18.1 18.1 18.1 15.8 15.8 13.6 13.6 13.6 13.6 15.8 15.8 15.8 13.6 15.8 13.6 15.8 13.6 11.3 11.3 9.0 6.8 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 20.4 18.1 18.1 18.1 20.4 18.1 18.1 18.1 18.1 15.8 15.8 13.6 13.6 11.3 11.3 9.0 11.3 13.6 13.6 13.6 11.3 9.0 6.8 6.8 6.8 6.8 4.5 4.5 4.5 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 20.4 18.1 18.1 18.1 18.1 18.1 15.8 15.8 15.8 13.6 13.6 11.3 11.3 9.0 9.0 6.8 9.0 11.3 13.6 11.3 6.8 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 20.4 18.1 18.1 18.1 18.1 18.1 15.8 15.8 15.8 13.6 11.3 9.0 9.0 6.8 6.8 4.5 6.8 9.0 11.3 9.0 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 20.4 18.1 18.1 18.1 18.1 18.1 15.8 15.8 13.6 11.3 11.3 9.0 9.0 6.8 4.5 4.5 4.5 6.8 6.8 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 20.4 18.1 18.1 15.8 15.8 15.8 13.6 13.6 13.6 11.3 9.0 6.8 6.8 4.5 2.3 2.3 2.3 2.3 4.5 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 20.4 18.1 18.1 15.8 15.8 15.8 13.6 13.6 11.3 9.0 6.8 4.5 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 20.4 18.1 18.1 15.8 15.8 15.8 13.6 13.6 11.3 9.0 4.5 4.5 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 20.4 18.1 18.1 15.8 15.8 15.8 13.6 13.6 9.0 6.8 4.5 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 18.1 15.8 15.8 13.6 13.6 13.6 11.3 11.3 9.0 6.8 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 18.1 15.8 15.8 13.6 13.6 13.6 11.3 11.3 6.8 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 18.1 15.8 15.8 13.6 13.6 13.6 11.3 9.0 6.8 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 18.1 15.8 15.8 13.6 13.6 11.3 11.3 9.0 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 18.1 15.8 13.6 11.3 11.3 11.3 9.0 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 18.1 15.8 13.6 11.3 11.3 9.0 9.0 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 18.1 15.8 13.6 11.3 11.3 9.0 9.0 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 18.1 15.8 13.6 11.3 11.3 9.0 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 18.1 13.6 11.3 9.0 9.0 6.8 6.8 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 18.1 13.6 11.3 9.0 9.0 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 18.1 13.6 11.3 9.0 9.0 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 13.6 11.3 9.0 9.0 6.8 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 13.6 11.3 9.0 9.0 6.8 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 13.6 11.3 9.0 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 13.6 11.3 9.0 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 13.6 11.3 9.0 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 13.6 9.0 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 13.6 9.0 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 13.6 9.0 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 13.6 9.0 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 11.3 9.0 6.8 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 11.3 9.0 6.8 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 11.3 9.0 6.8 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 11.3 9.0 6.8 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 11.3 9.0 6.8 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 11.3 9.0 6.8 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 11.3 9.0 6.8 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 11.3 9.0 6.8 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 11.3 9.0 6.8 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 11.3 9.0 6.8 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 15.8 11.3 9.0 6.8 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 18.1 13.6 11.3 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 18.1 13.6 11.3 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 18.1 13.6 11.3 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 18.1 13.6 11.3 9.0 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 20.4 15.8 13.6 9.0 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 20.4 15.8 13.6 11.3 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 20.4 15.8 13.6 11.3 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 22.6 18.1 15.8 13.6 9.0 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 22.6 18.1 15.8 13.6 11.3 9.0 4.5 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 24.9 20.4 18.1 15.8 11.3 9.0 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 24.9 20.4 18.1 15.8 13.6 11.3 6.8 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 27.1 22.6 20.4 18.1 15.8 13.6 9.0 6.8 4.5 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 27.1 24.9 22.6 20.4 18.1 15.8 11.3 9.0 6.8 4.5 2.3 2.3 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 29.4 24.9 22.6 20.4 18.1 15.8 13.6 11.3 6.8 4.5 4.5 4.5 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 29.4 27.1 24.9 22.6 20.4 18.1 15.8 13.6 9.0 6.8 4.5 4.5 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 31.7 29.4 27.1 24.9 22.6 20.4 18.1 15.8 11.3 9.0 6.8 6.8 4.5 4.5 4.5 2.3 2.3 2.3 2.3 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 31.7 29.4 27.1 24.9 22.6 22.6 20.4 15.8 13.6 9.0 9.0 6.8 6.8 4.5 4.5 4.5 2.3 2.3 2.3 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 31.7 29.4 27.1 24.9 24.9 22.6 18.1 15.8 11.3 11.3 9.0 9.0 6.8 6.8 6.8 4.5 4.5 4.5 4.5 4.5 4.5 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3 4.5 4.5 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 31.7 29.4 27.1 27.1 24.9 22.6 20.4 15.8 13.6 11.3 9.0 9.0 6.8 6.8 6.8 4.5 4.5 4.5 4.5 4.5 4.5 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3 4.5 4.5 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 31.7 29.4 29.4 27.1 27.1 24.9 22.6 18.1 15.8 13.6 11.3 11.3 9.0 9.0 6.8 6.8 6.8 6.8 6.8 4.5 4.5 2.3 2.3 2.3 2.3 2.3 2.3 2.3 4.5 4.5 4.5 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 33.9 31.7 29.4 29.4 27.1 27.1 22.6 20.4 15.8 13.6 13.6 11.3 9.0 9.0 9.0 6.8 6.8 6.8 6.8 6.8 6.8 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 6.8 6.8 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 33.9 31.7 31.7 29.4 29.4 27.1 24.9 20.4 18.1 15.8 13.6 13.6 11.3 11.3 9.0 9.0 9.0 9.0 9.0 6.8 6.8 4.5 4.5 4.5 4.5 4.5 4.5 4.5 6.8 6.8 6.8 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 33.9 31.7 31.7 29.4 29.4 29.4 24.9 22.6 18.1 15.8 15.8 13.6 11.3 11.3 9.0 9.0 9.0 9.0 9.0 6.8 6.8 4.5 4.5 4.5 4.5 4.5 4.5 4.5 6.8 6.8 6.8 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 33.9 31.7 31.7 29.4 29.4 29.4 27.1 24.9 20.4 18.1 15.8 15.8 13.6 13.6 11.3 11.3 11.3 11.3 9.0 6.8 6.8 4.5 4.5 4.5 4.5 4.5 4.5 4.5 6.8 6.8 6.8 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 33.9 33.9 33.9 31.7 31.7 31.7 27.1 24.9 22.6 18.1 18.1 15.8 13.6 13.6 11.3 11.3 11.3 11.3 11.3 9.0 9.0 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 33.9 33.9 33.9 31.7 31.7 31.7 29.4 27.1 22.6 20.4 18.1 18.1 15.8 15.8 13.6 13.6 13.6 13.6 11.3 9.0 9.0 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 33.9 33.9 33.9 31.7 31.7 31.7 29.4 27.1 24.9 20.4 18.1 18.1 15.8 15.8 13.6 13.6 13.6 13.6 11.3 9.0 9.0 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 33.9 33.9 33.9 31.7 31.7 31.7 29.4 27.1 24.9 20.4 20.4 18.1 18.1 15.8 15.8 15.8 15.8 13.6 13.6 11.3 9.0 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 33.9 33.9 33.9 31.7 31.7 31.7 31.7 27.1 24.9 22.6 20.4 20.4 18.1 18.1 15.8 15.8 15.8 15.8 13.6 11.3 11.3 9.0 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 31.7 31.7 31.7 31.7 31.7 31.7 31.7 27.1 24.9 22.6 22.6 20.4 20.4 18.1 18.1 18.1 18.1 15.8 15.8 13.6 11.3 9.0 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 31.7 31.7 31.7 31.7 31.7 31.7 31.7 27.1 24.9 22.6 22.6 20.4 20.4 18.1 18.1 18.1 18.1 15.8 15.8 13.6 11.3 9.0 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 31.7 31.7 31.7 31.7 31.7 31.7 31.7 27.1 24.9 22.6 22.6 20.4 20.4 20.4 20.4 20.4 20.4 18.1 18.1 15.8 13.6 11.3 9.0 9.0 9.0 9.0 9.0 9.0 6.8 6.8 6.8 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 31.7 31.7 31.7 31.7 31.7 29.4 29.4 27.1 24.9 24.9 24.9 22.6 22.6 20.4 20.4 20.4 22.6 22.6 20.4 18.1 15.8 13.6 11.3 11.3 9.0 9.0 11.3 9.0 9.0 6.8 6.8 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 31.7 31.7 29.4 29.4 29.4 29.4 29.4 27.1 24.9 24.9 24.9 22.6 22.6 22.6 22.6 22.6 22.6 24.9 22.6 18.1 15.8 13.6 11.3 11.3 11.3 11.3 11.3 11.3 9.0 6.8 6.8 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 31.7 31.7 29.4 29.4 29.4 27.1 27.1 27.1 24.9 24.9 24.9 22.6 22.6 22.6 22.6 22.6 24.9 27.1 24.9 20.4 18.1 15.8 13.6 13.6 11.3 11.3 13.6 11.3 9.0 6.8 6.8 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 31.7 31.7 29.4 29.4 29.4 27.1 27.1 27.1 24.9 24.9 24.9 24.9 24.9 24.9 24.9 24.9 27.1 27.1 27.1 22.6 22.6 22.6 20.4 20.4 18.1 15.8 18.1 15.8 13.6 11.3 9.0 6.8 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 31.7 31.7 29.4 29.4 29.4 29.4 27.1 27.1 27.1 27.1 27.1 24.9 24.9 27.1 27.1 27.1 27.1 29.4 27.1 27.1 27.1 29.4 29.4 27.1 22.6 22.6 20.4 18.1 15.8 13.6 11.3 6.8 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 31.7 31.7 29.4 29.4 29.4 29.4 29.4 27.1 27.1 27.1 27.1 27.1 27.1 27.1 27.1 27.1 27.1 29.4 29.4 29.4 29.4 31.7 36.2 36.2 31.7 29.4 27.1 24.9 22.6 20.4 18.1 11.3 9.0 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 31.7 31.7 29.4 29.4 29.4 29.4 29.4 27.1 27.1 27.1 27.1 27.1 27.1 27.1 29.4 29.4 29.4 29.4 29.4 29.4 31.7 36.2 43.0 43.0 38.4 33.9 31.7 27.1 24.9 22.6 20.4 13.6 9.0 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 31.7 31.7 29.4 29.4 29.4 31.7 29.4 29.4 29.4 29.4 29.4 29.4 29.4 29.4 31.7 31.7 31.7 31.7 31.7 31.7 33.9 38.4 43.0 45.2 43.0 40.7 38.4 36.2 33.9 29.4 27.1 20.4 13.6 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 31.7 31.7 31.7 31.7 31.7 31.7 29.4 29.4 31.7 31.7 31.7 31.7 31.7 33.9 33.9 33.9 33.9 36.2 36.2 38.4 40.7 45.2 47.5 47.5 47.5 47.5 43.0 40.7 38.4 36.2 29.4 18.1 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 31.7 31.7 31.7 31.7 33.9 31.7 31.7 31.7 31.7 31.7 31.7 31.7 31.7 33.9 33.9 36.2 36.2 38.4 38.4 40.7 40.7 45.2 47.5 52.0 54.3 54.3 52.0 49.8 45.2 43.0 36.2 22.6 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 31.7 31.7 31.7 31.7 33.9 31.7 31.7 31.7 33.9 33.9 33.9 33.9 33.9 36.2 36.2 38.4 38.4 40.7 40.7 43.0 43.0 45.2 49.8 56.5 61.1 61.1 58.8 56.5 52.0 49.8 43.0 27.1 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 33.9 33.9 33.9 33.9 36.2 33.9 33.9 33.9 36.2 36.2 36.2 36.2 38.4 40.7 40.7 43.0 43.0 43.0 43.0 45.2 45.2 47.5 54.3 61.1 63.3 65.6 65.6 65.6 65.6 63.3 52.0 27.1 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 33.9 33.9 33.9 36.2 36.2 36.2 36.2 36.2 38.4 40.7 40.7 40.7 40.7 43.0 45.2 47.5 45.2 45.2 45.2 47.5 47.5 49.8 56.5 63.3 67.8 70.1 70.1 74.6 79.2 74.6 63.3 29.4 4.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 36.2 36.2 36.2 36.2 38.4 38.4 38.4 38.4 40.7 43.0 43.0 43.0 45.2 47.5 47.5 49.8 49.8 47.5 45.2 47.5 47.5 52.0 61.1 67.8 70.1 72.4 76.9 83.7 90.5 88.2 72.4 29.4 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 36.2 36.2 36.2 38.4 38.4 40.7 40.7 40.7 43.0 45.2 45.2 45.2 47.5 49.8 52.0 54.3 52.0 49.8 47.5 49.8 49.8 54.3 63.3 70.1 72.4 76.9 81.4 92.7 104.0 99.5 81.4 29.4 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 36.2 36.2 38.4 40.7 40.7 43.0 43.0 45.2 47.5 49.8 52.0 54.3 58.8 58.8 58.8 61.1 58.8 58.8 56.5 61.1 67.8 72.4 83.7 90.5 92.7 97.3 99.5 106.3 110.8 101.8 76.9 27.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 38.4 38.4 38.4 43.0 43.0 45.2 47.5 49.8 52.0 56.5 58.8 65.6 70.1 67.8 67.8 67.8 65.6 67.8 67.8 72.4 85.9 92.7 104.0 110.8 115.3 117.6 117.6 119.9 117.6 104.0 70.1 27.1 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 38.4 38.4 40.7 43.0 45.2 47.5 49.8 52.0 56.5 61.1 65.6 74.6 79.2 76.9 74.6 72.4 72.4 74.6 76.9 83.7 101.8 110.8 122.1 131.2 135.7 138.0 133.4 131.2 124.4 106.3 65.6 24.9 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 38.4 38.4 40.7 45.2 47.5 49.8 52.0 56.5 61.1 65.6 72.4 83.7 90.5 85.9 81.4 79.2 79.2 83.7 85.9 95.0 119.9 128.9 142.5 151.5 156.1 158.3 151.5 144.7 131.2 108.6 58.8 22.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 38.4 40.7 43.0 47.5 49.8 54.3 56.5 63.3 70.1 79.2 95.0 113.1 117.6 115.3 113.1 119.9 151.5 223.9 291.8 334.7 352.8 337.0 269.1 237.5 217.1 205.8 190.0 174.1 151.5 108.6 54.3 22.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 38.4 40.7 43.0 47.5 52.0 56.5 61.1 67.8 76.9 90.5 115.3 142.5 144.7 142.5 144.7 160.6 221.6 364.1 495.3 574.5 583.5 545.1 395.8 321.2 275.9 251.0 226.2 201.3 169.6 108.6 49.8 20.4 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 38.4 43.0 45.2 49.8 54.3 61.1 67.8 76.9 97.3 135.7 192.2 233.0 253.3 278.2 321.2 418.4 664.9 1099.2 1585.4 1721.1 1580.9 1295.9 1020.0 759.9 563.2 418.4 321.2 248.8 196.8 108.6 54.3 20.4 2.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 38.4 43.0 45.2 52.0 56.5 65.6 72.4 85.9 117.6 178.7 269.1 321.2 359.6 411.6 495.3 676.2 1108.2 1834.2 2675.5 2867.8 2576.0 2046.8 1644.2 1198.7 850.4 585.8 416.1 296.3 223.9 106.3 56.5 20.4 2.3 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 38.4 43.0 47.5 54.3 58.8 70.1 88.2 135.7 223.9 350.6 490.8 610.6 719.2 843.6 1008.7 1352.5 2159.9 3283.9 4236.1 4428.3 4123.0 3609.6 3238.7 2777.3 2245.8 1569.6 952.2 531.5 287.2 117.6 61.1 22.6 2.3 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 38.4 43.0 47.5 54.3 61.1 76.9 101.8 187.7 332.5 522.4 712.4 900.1 1076.6 1273.3 1522.1 2031.0 3211.6 4733.7 5796.6 5988.9 5667.7 5170.2 4833.2 4356.0 3641.3 2551.2 1488.2 764.4 348.3 126.7 65.6 22.6 2.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 38.4 43.0 49.8 56.5 63.3 81.4 117.6 237.5 438.8 694.3 934.1 1187.4 1436.2 1705.3 2033.2 2707.2 4263.2 6181.1 7357.2 7547.2 7214.7 6733.0 6427.6 5934.6 5034.5 3535.0 2021.9 999.7 411.6 138.0 70.1 24.9 2.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 38.4 43.0 49.8 56.5 65.6 85.9 131.2 287.2 545.1 866.2 1155.7 1476.9 1793.5 2135.0 2546.6 3383.4 5314.9 7630.8 8917.7 9107.7 8759.4 8293.5 8022.1 7513.2 6429.9 4516.5 2557.9 1232.6 472.7 147.0 74.6 24.9 2.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 38.4 43.0 49.8 58.8 70.1 95.0 171.9 420.7 769.0 1160.2 1535.7 1890.7 2254.9 2632.6 3170.8 4317.5 6432.2 8782.0 9946.8 10145.8 9899.3 9646.0 9465.1 8806.9 7327.8 5281.0 3234.2 1820.6 615.2 183.2 76.9 22.6 2.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 36.2 38.4 43.0 52.0 58.8 72.4 104.0 212.6 551.8 990.6 1452.0 1915.6 2304.6 2716.3 3130.1 3795.1 5249.3 7547.2 9931.0 10973.6 11183.9 11039.2 10996.2 10905.7 10100.6 8225.7 6043.2 3910.4 2408.7 757.7 219.4 79.2 22.6 2.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 36.2 43.0 52.0 61.1 76.9 110.8 253.3 683.0 1212.3 1743.7 2295.6 2720.8 3179.9 3630.0 4419.3 6181.1 8664.4 11079.9 12000.4 12224.3 12179.0 12348.7 12346.4 11396.5 9123.5 6807.6 4586.6 2999.0 900.1 255.6 81.4 20.4 2.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 36.2 43.0 52.0 61.1 79.2 119.9 294.0 816.5 1436.2 2037.8 2675.5 3134.7 3641.3 4127.5 5043.5 7115.2 9781.7 12231.1 13029.4 13262.4 13318.9 13701.1 13789.4 12690.2 10021.4 7572.0 5262.9 3587.0 1042.6 291.8 83.7 18.1 2.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 36.2 43.0 52.0 61.1 81.4 131.2 348.3 943.1 1651.0 2297.8 2928.9 3424.2 3987.3 4555.0 5611.2 7918.1 10969.1 13339.3 14117.3 14325.4 14510.8 14958.6 14859.1 13450.1 10679.6 8126.2 5939.1 3996.4 1187.4 352.8 90.5 20.4 2.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 33.9 36.2 43.0 52.0 63.3 83.7 144.7 402.6 1069.8 1868.1 2555.7 3182.2 3713.6 4333.3 4984.7 6178.9 8721.0 12156.4 14447.5 15202.9 15390.6 15702.7 16216.1 15928.9 14210.0 11337.7 8682.5 6617.6 4408.0 1332.1 413.9 99.5 20.4 2.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 31.7 36.2 43.0 52.0 63.3 83.7 156.1 454.6 1196.4 2083.0 2815.8 3435.5 4000.9 4679.4 5412.2 6746.5 9521.6 13343.8 15555.7 16290.7 16453.6 16892.4 17473.6 16996.4 14967.7 11993.6 9236.6 7293.9 4817.3 1474.6 472.7 106.3 22.6 2.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 31.7 36.2 43.0 52.0 63.3 85.9 167.4 508.9 1323.1 2297.8 3073.6 3688.8 4290.4 5025.4 5839.6 7314.2 10324.5 14531.2 16663.9 17376.3 17516.6 18084.2 18731.1 18066.2 15727.6 12651.7 9790.7 7970.1 5226.7 1619.3 533.8 113.1 22.6 2.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 31.7 36.2 43.0 52.0 63.3 88.2 171.9 547.3 1411.3 2410.9 3170.8 3783.8 4421.5 5179.2 6045.4 7619.5 10758.7 15010.6 17134.3 17894.3 18127.2 18787.6 19373.4 18602.2 16141.5 12950.3 10252.1 8350.1 5362.4 1779.9 581.2 113.1 22.6 2.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 31.7 36.2 43.0 52.0 63.3 90.5 174.1 585.8 1499.5 2526.3 3265.8 3878.7 4552.7 5335.3 6251.2 7922.6 11193.0 15487.9 17604.8 18414.4 18737.9 19488.7 20015.7 19135.9 16555.4 13246.6 10711.2 8730.0 5500.4 1942.8 628.7 113.1 22.6 2.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 29.4 33.9 40.7 52.0 63.3 90.5 178.7 624.2 1587.7 2639.4 3363.1 3973.7 4683.9 5489.1 6457.0 8227.9 11627.2 15967.3 18072.9 18932.4 19346.3 20192.1 20655.8 19671.9 16967.0 13545.1 11172.6 9110.0 5636.1 2103.3 674.0 110.8 22.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 29.4 33.9 40.7 52.0 63.3 92.7 180.9 662.7 1675.9 2752.4 3458.1 4068.7 4815.1 5642.8 6662.9 8531.0 12061.4 16444.5 18543.4 19450.3 19956.9 20893.2 21298.1 20205.7 17380.9 13841.4 11631.7 9489.9 5771.8 2263.9 721.5 110.8 22.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 29.4 33.9 40.7 52.0 63.3 90.5 178.7 640.1 1614.8 2648.4 3365.4 3964.7 4659.0 5457.4 6432.2 8185.0 11557.1 15874.6 18007.4 18837.4 19249.0 20067.7 20499.7 19484.2 16788.3 13429.7 11131.9 9055.7 5613.4 2119.2 723.7 122.1 22.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 29.4 33.9 40.7 52.0 63.3 88.2 174.1 617.4 1553.8 2544.4 3274.9 3858.4 4503.0 5269.7 6201.5 7836.7 11050.5 15304.7 17471.3 18222.2 18541.1 19240.0 19703.6 18765.0 16195.8 13018.1 10632.1 8621.5 5457.4 1974.4 726.0 131.2 22.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 27.1 31.7 38.4 49.8 61.1 85.9 171.9 594.8 1490.4 2438.1 3182.2 3754.4 4346.9 5084.2 5970.8 7490.6 10546.1 14732.5 16935.3 17609.3 17830.9 18414.4 18905.2 18043.5 15603.2 12604.2 10130.0 8185.0 5299.1 1829.7 726.0 142.5 20.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 27.1 31.7 38.4 49.8 61.1 83.7 167.4 572.2 1429.4 2334.0 3089.4 3648.1 4190.9 4896.5 5740.1 7142.3 10039.5 14162.5 16399.3 16994.1 17123.0 17586.7 18106.9 17322.1 15010.6 12192.6 9630.2 7750.7 5140.8 1684.9 728.3 151.5 20.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 27.1 31.7 38.4 49.8 61.1 81.4 156.1 513.4 1280.1 2126.0 2847.4 3408.3 3917.2 4550.5 5299.1 6536.2 9202.7 13038.5 15302.4 15940.2 16078.2 16440.0 16910.4 16324.7 14286.9 11584.2 9046.6 7140.1 4754.0 1553.8 658.1 142.5 20.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 27.1 31.7 38.4 49.8 61.1 79.2 144.7 456.9 1133.1 1917.9 2605.4 3170.8 3643.5 4202.2 4858.0 5932.3 8365.9 11914.4 14205.5 14888.5 15033.3 15293.4 15714.0 15327.3 13560.9 10973.6 8463.1 6529.4 4367.3 1420.3 585.8 131.2 18.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 27.1 31.7 38.4 47.5 58.8 76.9 133.4 398.1 983.8 1707.6 2363.4 2931.1 3369.9 3856.1 4417.0 5326.2 7529.1 10790.4 13108.6 13834.6 13986.1 14146.7 14515.3 14327.6 12837.2 10365.2 7879.6 5918.8 3980.5 1289.1 515.7 122.1 18.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 27.1 31.7 38.4 47.5 58.8 74.6 122.1 339.2 834.6 1499.5 2121.4 2691.4 3096.2 3507.8 3976.0 4720.1 6692.3 9666.3 12011.7 12780.6 12941.2 13000.0 13318.9 13330.2 12111.2 9754.5 7296.1 5308.1 3593.8 1155.7 443.3 110.8 15.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 27.1 31.7 38.4 47.5 56.5 72.4 110.8 287.2 705.6 1273.3 1822.9 2325.0 2693.6 3078.1 3510.1 4161.5 5855.4 8544.6 10937.4 11821.7 11980.0 11921.2 12034.3 11946.1 10883.1 8782.0 6529.4 4618.3 3021.6 999.7 377.7 104.0 18.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 27.1 31.7 38.4 45.2 56.5 67.8 101.8 235.2 576.7 1049.4 1524.4 1956.3 2293.3 2650.7 3046.5 3600.6 5016.4 7422.8 9865.4 10865.0 11021.1 10842.4 10749.7 10559.7 9655.0 7809.5 5762.7 3928.5 2449.4 843.6 309.8 97.3 20.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 27.1 31.7 36.2 45.2 54.3 65.6 90.5 180.9 447.8 823.2 1223.6 1589.9 1890.7 2221.0 2580.6 3041.9 4179.6 6301.0 8791.1 9906.1 10059.9 9761.3 9465.1 9175.6 8427.0 6834.7 4996.0 3238.7 1877.2 685.3 244.3 90.5 22.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 27.1 31.7 36.2 43.0 52.0 61.1 79.2 128.9 318.9 597.1 925.0 1221.3 1488.2 1791.2 2114.7 2481.0 3340.5 5179.2 7716.8 8947.1 9098.7 8682.5 8180.4 7789.2 7198.9 5862.2 4229.3 2548.9 1305.0 529.2 176.4 83.7 24.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 27.1 31.7 36.2 43.0 49.8 58.8 74.6 113.1 260.1 479.5 744.1 986.1 1196.4 1436.2 1694.0 1994.8 2677.8 4150.1 6269.3 7416.0 7574.3 7160.4 6644.8 6228.6 5679.0 4582.1 3297.5 2006.1 1056.2 459.1 165.1 79.2 22.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 27.1 31.7 36.2 40.7 47.5 56.5 67.8 97.3 201.3 359.6 560.9 750.9 906.9 1078.8 1275.6 1508.5 2017.4 3121.1 4821.9 5887.1 6049.9 5638.3 5109.1 4665.8 4159.2 3304.3 2365.7 1465.6 807.4 386.7 153.8 72.4 22.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 24.9 29.4 33.9 40.7 45.2 54.3 63.3 81.4 142.5 239.7 377.7 513.4 615.2 721.5 854.9 1020.0 1354.7 2089.8 3372.1 4356.0 4523.3 4116.2 3573.4 3103.0 2639.4 2024.2 1431.6 922.8 556.4 314.4 142.5 67.8 20.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 24.9 29.4 33.9 38.4 43.0 52.0 56.5 65.6 83.7 122.1 196.8 278.2 323.4 366.4 434.2 533.8 692.1 1060.7 1924.7 2824.8 2999.0 2594.1 2037.8 1542.5 1119.5 744.1 499.8 380.0 307.6 244.3 131.2 61.1 18.1 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 24.9 29.4 33.9 38.4 43.0 49.8 54.3 61.1 72.4 95.0 140.2 196.8 233.0 253.3 287.2 339.2 425.2 631.0 1144.4 1696.2 1809.3 1576.4 1255.2 947.6 703.4 499.8 368.7 303.1 260.1 217.1 135.7 58.8 18.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.1 24.9 27.1 31.7 36.2 40.7 45.2 49.8 54.3 61.1 70.1 85.9 115.3 142.5 142.5 140.2 147.0 160.6 201.3 364.1 569.9 619.7 558.6 472.7 355.1 289.5 255.6 237.5 228.4 212.6 190.0 138.0 54.3 15.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
